pylon Software Suite for Linux ================================================================ System Requirements =================== * x86_64 CPU: Latest Intel Core i5 (or better) or equivalent. * aarch64 CPU: Armv8-A with AArch64 support. ARM processors used on NVIDIA Jetson modules (or better) or equivalent are recommended. * Memory: Minimum 4 GB of available RAM. 8 GB or more of available RAM are recommended. * Disk type: SSD is recommended. * Disk space: Minimum 2 GB of free disk space for installation. Note ---- Depending on the following aspects, higher system requirements may be necessary: * Number of cameras used * Resolution and/or acquisition frame rate of the camera * Types or number of pylon vTools used * Use of pylon AI (see below for detailed requirements) pylon AI System Requirements ============================ * x86_64 CPU: Latest Intel Core i5 (or better) or equivalent. * Memory: Minimum 8 GB of available RAM. 16 GB or more of available RAM are recommended. * Disk type: SSD is recommended. * Disk space: Minimum 50 GB of free disk space for installation. The space required for the model repository depends on the size and number of models you plan to deploy. Models can range from a few megabytes to several gigabytes each. * GPU models: All NVIDIA models matching architectures mentioned here: https://docs.nvidia.com/deeplearning/frameworks/support-matrix/index.html * CUDA version: 12+ * GPU cards: Examples of suitable cards include NVIDIA RTX A5000, NVIDIA RTX A2000 Laptop GPU, NVIDIA Jetson Xavier NX, NVIDIA Tesla T4, etc. GigE Vision Cameras ------------------- * 1 GigE: A GigE network adapter that supports jumbo frames is recommended. For best performance and reliability, Basler recommends using an adapter of the Intel PRO 1000, I210, I340, and I350 series. * 5/10 GigE: Basler recommends using Basler 5/10 GigE network adapters for best performance and reliability. For more information refer to https://www.baslerweb.com/ USB3 Vision Cameras ------------------- For U3V devices, a USB3-capable USB controller is required. For best performance and stability, Basler highly recommends a kernel version >= 3.13.x. CoaXPress Cameras ----------------- For CXP devices a CXP interface card is required. Basler recommends using the Basler CXP-12 Interface Card 1C/2C/4C. CXP is only supported on Linux x86_64 systems. Documentation ============= The installation includes a "/share/pylon/doc" subfolder containing the pylon C and C++ Programmer's Guides and the API reference documentation. To read the documentation, open the index.html file with an internet browser. The doc folder also contains the pylon SDK Samples Manual, which provides detailed descriptions of the samples provided. Environment Variables ===================== From pylon 5.0 upwards, no additional environment variables are required to run pylon-based applications. For development, though, the compiler must know where pylon is installed. The pylon samples use the PYLON_ROOT environment variable to find the relevant information. If you want to use GenTL with pylon, see the "GenTL Producers" section below. For your convenience, Basler created the pylon-setup-env.sh script, located in the /bin directory, which can carry out the complete setup. To set up the environment for a pylon installation in , execute: source /bin/pylon-setup-env.sh If you want the environment for the standard installation to be persistent, you can add source /bin/pylon-setup-env.sh to ~/.bashrc For special use cases, you can do a manual environment setup as follows: export PYLON_ROOT= Even though there is currently only one variable needed, using pylon-setup-env.sh is still the preferred way to set up your environment, as Basler may add more variables in the future. Sample Programs =============== The installation includes a set of sample programs. These sample programs are simple command line programs showing the basic pylon use cases. They are located in the "/share/pylon/Samples" folder. There you will find folders for the C and C++ samples. Each folder contains a top-level makefile that can be used to build the individual sample programs. In order to build those samples, you should copy them to a writable location, e.g., somewhere in your home directory. * Data Processing C++ samples: The samples can be found in the /share/pylon/Samples/pylonDataProcessing/C++ folder of your installation. Install make, cmake, and g++ if needed, e.g.,: sudo apt-get install cmake make g++ Set up the environment for building the sample by running: source /bin/pylon-setup-env.sh Change to the pylonDataProcessing/C++ folder and execute: mkdir build cd build cmake .. make Run the sample of your choice that has been built in the output folder. * C++ samples: change to the C++ folder of the copied samples and execute: source /bin/pylon-setup-env.sh make ./Grab/Grab * C samples: change to the C folder of the copied samples and execute: source /bin/pylon-setup-env.sh make ./SimpleGrab/SimpleGrab Camera Emulator =============== In addition to camera transport layers like GigE Vision or USB3 Vision, pylon offers a transport layer that can create simple camera emulation devices. This allows you to develop applications without the need for a physical camera. It is also useful if you want to develop a multi-camera application and don't have enough cameras at hand. Besides emulating image acquisition and standard camera features, camera emulation devices also offer features that a physical camera doesn't offer: - You can display custom test images, e.g., to optimize your image processing algorithms. - You can generate failed buffers, e.g., to test your exception handling routines. The number of available emulator devices can be controlled by exporting the PYLON_CAMEMU environment variable. For example, export PYLON_CAMEMU=2 will provide two emulator devices. These devices are accessible both by using the pylon API and the pylon Viewer program (if available). When PYLON_CAMEMU is not set, no emulator devices are provided. Note: A maximum of 256 emulator devices are supported. For more information about the camera emulator, refer to the Basler Product Documentation. GenTL Producers =============== In addition to the pylon Software Suite for Linux, this release contains GenTL 1.5-compliant producers for USB3 Vision, GigE Vision, and CoaXPress standards. As mentioned above, CoaXPress is only supported on systems with x86_64 architecture. To use the Basler GenTL producers you need to set up the GENICAM_GENTL32_PATH or GENICAM_GENTL64_PATH variable. The /bin/pylon-setup-env.sh mentioned in the "Environment Variables" section will do this for you. If you do not use this script, you will have to set up your environment as follows: export GENICAM_GENTL32_PATH=/lib/gentlproducer/gtl export GENICAM_GENTL64_PATH=/lib/gentlproducer/gtl:/lib/pylonCXP/bin Network Adapter Configuration ============================= * Basler recommends using the PylonGigEConfigurator tool for automatic configuration of network adapters and cameras. This section describes the correct configuration of the network adapter to which a camera is connected. To configure your network adapter, use the tools supplied with your operating system. You can use the Basler pylon IP Configurator (if available) to configure the IP settings of the camera. IP Address ----------- An easy way to establish a connection to a camera is to assign a fixed IP address to the network adapter to which the camera will be connected. When using one or more cameras connected to only one network adapter via a switch, Basler recommends that you use Auto IP (also known as Automatic Private IP Addressing, LLA, or Zeroconf). Because Basler GigE cameras support the Auto IP feature, a Basler GigE camera will be automatically detected when it is connected to a network adapter configured for Auto IP. When Auto IP is used, both the camera and the network adapter will automatically choose an unassigned IP address within the 169.254.255.255 subnet. It is important that the network adapter is configured to use Auto IP. If none of these settings is available, choose DHCP. Most implementations will fall back to Auto IP if they don't receive a DHCP answer. If for any reason the network adapter can't be configured to use Auto IP, assign a fixed, static IP address within the 169.254.255.255 subnet. Make sure the address is not already used. If you don't use a DHCP server for IP address configuration, Basler recommends turning off the DHCP option on the camera to reduce the camera's startup time. Attention: When multiple cameras are to be connected to different network adapters either by using multiple network adapters or by using a multi-port network adapter, Auto IP won't work. The network address for each network adapter must be in a different subnet! Assign a fixed IP address from a different subnet to each adapter a camera is connected to. Example: A computer has two network adapters: eth1 and eth2. One camera is to be connected to each network adapter. Assign the address 192.168.1.1 to eth1 and 192.168.2.1 to eth2, and use the subnet mask 255.255.255.0 for both adapters. Use the IP Configurator (see above) to assign a persistent IP address from the 192.168.1.255 subnet to the camera connected to eth1 and a persistent IP address from the 192.168.2.255 subnet to the camera connected to eth2. An alternative to assigning fixed IP addresses to network adapters and cameras is to run a DHCP server. In that case, DHCP must be enabled on the cameras. DHCP can be enabled by using the Basler pylon IP Configurator. Performance Optimization ======================== To increase performance and to minimize CPU usage when grabbing images, the following settings should be considered: GigE Vision Cameras ------------------- * Basler recommends using the PylonGigEConfigurator tool for automatic optimization of all network adapter, camera, and operating system settings. * Enable jumbo frames. Many GigE network adapters support so-called jumbo frames, i.e., network packets larger than the usual 1500 bytes. To enable jumbo frames, the maximum transfer unit (MTU) size of the computer's network adapter must be set to a high value. Basler recommends using a value of 8192. * Increase the packet size. When jumbo frames are enabled, the camera's packet size must be increased to benefit from the larger packets. If you're working with the pylon Viewer, you can set the packet size by first selecting a camera from the tree in the "Devices" pane. In the "Features" pane, expand the features group that shows the camera's name, expand the "Host Transport Layer" parameters group, and set the "Packet Size" parameter to 8192. If you're writing your own application, use the camera API to set the PacketSize parameter to 8192. When using jumbo frames, make sure your network infrastructure supports them. If you're using switches and/or routers, you may have to configure them to enable jumbo frames. * Real-time priority. The GigE Vision implementation of the Basler pylon software uses a thread for receiving image data. Basler pylon tries to set the thread priority of the receive thread to real-time thread priority. This requires special permissions. For further infomation, see the section "Permissions for Real-Time Thread Priorities" below. USB Vision Cameras ------------------ * To get the best perfomance, you should use the /share/pylon/setup-usb.sh script, which will increase the USB kernel space and the file handle limit. Moreover, it will install the udev rule to allow access to U3V cameras for all users. If you want to make these system changes yourself, refer to next sections on how to do this. * Increasing Packet Size For faster USB transfers, you should increase the packet size. If you're working with the pylon Viewer, you can do this by changing the "Stream Parameters" -> "Maximum Transfer Size" value from inside the pylon Viewer. If you're writing your own application, use the camera API to set the "Maximum Transfer Size". After increasing the package size, you will likely run out of kernel space and see corresponding error messages in the console. The default value set by the kernel is 16 MB. To change the value (in this example to 1000 MB), you can execute as root: sh -c 'echo 1000 > /sys/module/usbcore/parameters/usbfs_memory_mb' This would assign a maximum of 1000 MB to the USB stack. * Increasing File Handle Limit For using multiple cameras, it may be necessary to raise the handle limit. Typically, this is configured to 1024 handles per process. Raise this limit using the ulimit command, e.g., ulimit -Sn 4096 This would set the limit for the process to 4096 file handles. To change the settings permanently on a ubuntu system, edit /etc/security/limits.conf and add the line: * hard nofile 4096 * Adapt the Real-Time Attributes The USB module uxapi tries to raise the priority of critical threads above normal. This requires special permissions. For further infomation, see the "Permissions for Real-Time Thread Priorities" section below. Permissions for Real-Time Thread Priorities =========================================== * Basler recommends using the PylonGigEConfigurator tool for automatic optimization of all operating system settings. To minimize jitter and packet loss, the pylon implementation tries to set the receive thread's priority to real-time thread priority. Therefore, applications based on pylon require the necessary privileges to be allowed to change the receive thread's scheduling policy. However, for systems with a Linux kernel 2.6.13 or newer, it is possible to allow processes without root privileges to set the real-time scheduling policy. On Ubuntu systems, you can control the maximum real-time priority for non-privileged processes on a per user or group basis via the /etc/security/limits.conf file. For example, adding the line * - rtprio 99 to /etc/security/limits.conf allows all users to launch applications that will set thread priorities to real-time priority. Changing /etc/security/limits.conf requires root privileges. After changing the /etc/security/limits.conf file, you must log off and on again. For more details about the /etc/security/limits.conf file, see the limits.conf man page. Basler recommends that for all users who will launch a pylon-based application, a maximum real-time priority >=1 be specified. For kernel 2.6.12 or older, Basler recommends either starting pylon-based applications with root privileges or setting the SUID bit of pylon-based applications. Note: When the SUID bit of an application is set, the runtime linker ignores the value for the LD_LIBRARY_PATH variable when launching that application. You can use the Basler pylon Viewer (if available) to check if the pylon GigE library has the required permissions for setting real-time thread priorities. After starting the pylon Viewer, open a camera device from the list of devices. In the "Features" pane, expand the "Stream Parameters" node. The "ReceiveThreadPriority" parameter indicates the thread priority of the receive thread. If the value is zero, the library didn't have the required permissions for setting real-time thread priorities. A value greater than zero indicates that the thread is scheduled with real-time thread priorities. pylon AI ======== To use the pylon AI features, some additional steps are required. These are explained below. pylon Supplementary Package for pylon AI ---------------------------------------- AI vTools require a backend service to execute deep learning models. That service is NVIDIA's Triton Inference Server with Basler add-ons that support model encryption and licensing. You have two options for installing the Triton server: * Installing it on a local computer * Installing it on an remote computer on the network The first option is recommended for working alone on your own projects while the second option is better suited when working in a team. Basler doesn't provide live Triton server instances, nor recommends publishing the server as a public internet endpoint. You should always consider it as part of your development environment and protect it accordingly. To install it the Triton Inference Server, use the pylon Supplementary Package for pylon AI. You can download the appropriate version for your operating system from the download section of the Basler website. The supplementary package includes the Triton Inference Server and accompanying scripts for seamless pylon AI integration. Please refer to NVIDIA's Triton Inference Server documentation for more detailed information: https://docs.nvidia.com/deeplearning/triton-inference-server/user-guide/docs/index.html pylon AI Platform ----------------- AI vTools rely on deep learning models. The models can be deployed using the pylon AI Agent, which is part of the pylon Software Suite. You can import models from local files as well as via the pylon AI Platform. The platform serves as a central hub for managing the lifecycle of your deep learning models. Basler recommends signing up to the pylon AI Platform on https://basler.ai. If you have an account on the platform, you can import models directly from the tutorial projects as well as import your own imported models. vTool Licenses -------------- As with all other vTools, AI vTools require a license. On www.baslerweb.com, you can request an evaluation license that covers all vTools or purchase runtime licenses for specific vTools. Troubleshooting =============== * Problem: When trying to grab images from multiple cameras, the error message "PrepareGrab (StartStreaming) failed for device" or "Insufficient system resources exist to complete the API" are displayed. Solution: This condition can occur when the number of available open file descriptors is exhausted. The limit can often be raised for the current process with the command: ulimit -n GigE Vision Cameras ------------------- * Basler recommends using the PylonGigEConfigurator tool for troubleshooting of any GigE Vision issues. * Problem: I can't see my camera in my application, even after waiting for more than one minute. (Note: Depending on the camera's and adapter's IP configuration, it can take up to one minute until a valid IP address is assigned to the camera.) Solution: If the Basler IP Configurator is available, start the Basler IP Configurator (/bin/ipconfigurator). Is the camera shown in the IP Configurator? If the camera's status is "Not Reachable", check the camera's IP address and the adapter's IP address. Both the camera and the network adapter must use IP addresses within the same subnet. Refer to the "Network Adapter Configuration" section above. If the camera is not shown in the IP Configurator, the most likely reason is an enabled firewall. Disable the firewall for those network adapters cameras will be connected to. If you don't have a firewall, enabled reverse-path filtering in the kernel may prevent detection of the camera. Refer to the next problem description for further details. * Problem: My application can't see my camera. I'm not able to reconfigure the camera to make it visible again. Solution: First make sure you don't have a firewall enabled on the network adapter the camera is connected to. If you still can't see the camera, reverse-path filtering in the kernel may prevent your application from detecting the camera. This can happen if the camera's IP address is not within the same subnet as the network adapter the camera is attached to. To check whether filtering is turned on, run the following command: sysctl -a 2>/dev/null | grep '\.rp_filter' In the output look for the following lines: net.ipv4.conf.all.rp_filter=1 net.ipv4.conf.eth1.rp_filter=1 where "eth1" is the network adapter the camera is connected to. The "net.ipv4.conf.all.rp_filter" is a global switch that must be turned off. The "net.ipv4.conf.eth1.rp_filter" shows whether filtering for the specified network adapter is enabled. To disable filtering, you must first turn off filtering for "all" and the specific network adapter (in this sample "eth1"). Use the following commands to change the filtering behavior at runtime: sudo sysctl net.ipv4.conf.all.rp_filter=0 sudo sysctl net.ipv4.conf.eth1.rp_filter=0 Restart your application and check whether the camera(s) are detected. Reconfigure the camera(s) and use "Write Configuration" to make your changes persistent. You can re-enable filtering by executing the same commands but set a value of 1. If you want to turn off filtering permanently, you can edit the same values in /etc/sysctl.conf. From Linux kernel version 2.6.32 onwards, the rp_filter settings allow strict and loose filtering. To accept asymmetrically routed packets, modify /etc/sysctl.conf: net.ipv4.conf.default.rp_filter = 2 net.ipv4.conf.all.rp_filter = 2 * Problem: When grabbing images, the CPU load is higher than expected. Solution: Ensure that jumbo frames are enabled and large network packets are used as described above in the "Performance Optimization" section. * Problem: Grabbing images leads to errors with error code 0x81010014. This error code indicates that the computer received incomplete images, i.e., network packets have been dropped. Solution 1: Ensure that jumbo frames are enabled as described above in the "Performance Optimization" section. Also make sure that the camera's packet size is set to a high value, if possible 8192. Solution 2: Increase the maximum UDP receive buffer size to a value that is large enough, e.g., by issuing the sudo sysctl net.core.rmem_max=2097152 command. This allows pylon to increase the socket buffer size to 2 MB to ensure stable image acquisition. To make this setting persistent, you can add the net.core.rmem_max setting to the /etc/sysctl.conf file. Solution 3: Ensure that the application has the required permissions to set the pylon receive thread's priority to real-time thread priority as described in the "Permissions for Real-Time Thread Priorities" section above. Solution 4: Check the cable. For GigE, Cat 5e cables are recommended. Poor cable quality or damaged cables can lead to unrecoverable transmission errors. Solution 5: The amount of data produced by the camera(s) exceeds the amount of bandwidth the network adapter(s) or the computer can provide. Reduce the camera frame rate by increasing the camera's "Inter Packet Delay" parameter. When using the pylon API, the inter packet delay is controlled via the GevSCPD parameter. * Problem: My application seems to acquire images but no images are displayed. Solution 1: Start your application from the command line to see if it prints any messages. Solution 2: Your application only receives incomplete frames. In that case, error messages such as "Failed to grab image: GX status 0x81010014" are displayed. Please refer to the previous problem for tips about how to solve this issue. Solution 3: No error messages are printed. All data packets transmitted from the camera seem to be discarded. Make sure that the camera's current packet size doesn't exceed the network adapter's MTU size. If the packet size is less than or equal to the MTU size, but greater than 1500, stop image acquisition and set the camera's packet size to 1500. Restart image acquisition. If an image is displayed using this packet size, either jumbo frames are not enabled on the network adapter or the adapter doesn't support jumbo frames. If you're using a switch or router, make sure they support a MTU greater than 1500, too. Solution 3: Grabbing images is failing for other reasons. Please report the error messages printed by your application to Basler technical support. USB3 Vision Cameras ------------------- * Problem: The camera is not found during enumeration. Solution: Check the user permissions on the device. You must have read/write permissions. See the output of ls -lR /dev/bus/usb to check if you have read/write permissions. To set up the correct udev rules, execute: ./setup-usb.sh from within the directory containing this README. CoaXPress Cameras ----------------- * Problem: The camera is not found during enumeration. Solution 1: The CoaXPress driver is not installed. If you're using the Basler CXP-12 interface card, use the following command: lsmod | grep menable In the output, look for a line like menable 131072 0 If it doesn't exist, the CoaXPress driver is not installed properly. If you installed the pylon Debian package, you will find a Debian package called 'menable-dkms_*.deb' in the /share/pylon folder. This can be installed using sudo apt-get install /share/pylon/menable-dkms_*.deb If you're using a system not based on Debian, you will have to compile the driver yourself. To install the CoaXPress driver, follow these steps: 1. Change to the directory where you want to extract the driver to. 2. Extract the driver archive: sudo tar -C ./ -xzf /opt/pylon/share/pylon/menable-driver-*.tar.gz 3. Follow the instructions described in the file ./menable-driver-*/linux/INSTALL If you don't have a Basler interface card, refer to the manufacturer's documentation For information about how to install the driver. Solution 2: The user has to be a member of the "video" group. See the output of groups to check if your user belongs to it. To add a user to the "video" group, execute: sudo usermod -a -G video Known Issues ============ * Same IP address for camera and network interface. If the camera has been assigned a permanent IP address that equals the address assigned to the network adapter, the camera will not be accessible. Either change the network adapter's address or use a different computer to assign a different IP address to the camera. Version Information =================== pylon has been built using the following tools. Linux x86 64-bit: Build System: Ubuntu 18.04 Architecture: x86_64 libc-2.27.so libstdc++.so.6.0.25 Linux arm64: Build System: Ubuntu 18.04 Architecture: aarch64 (armv8) libc-2.27.so libstdc++.so.6.0.25